IESNA:LM-63-2002
[TEST]P1439661
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-702-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DR-H865D830-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 2, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2727
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
886.7 879.8 876.3 870.6 862.5 853.3 840.6 825.6 808.3 789.8
769.1 747.2 723 696.4 669.9 641.1 611.1 581.1 550 516.6
483.1 449.7 413.9 379.4 344.8 310.2 275.6 239.8 205.2 170.7
137.2 104.9 76.1 47.3 25.4 9.2 0
886.7 893.6 891.3 886.7 880.9 872.9 864.8 854.4 841.7 826.7
810.6 792.1 771.4 749.5 724.1 697.6 668.8 638.8 607.7 573.1
538.5 502.7 464.7 426.6 387.4 347.1 306.7 267.5 227.2 189.1
151 115.3 81.9 51.9 27.7 11.5 0
886.7 884.4 884.4 884.4 886.7 887.8 890.2 890.2 890.2 889
885.5 879.8 871.7 860.2 845.2 825.6 801.4 770.2 729.9 682.6
629.6 578.8 526.9 477.4 427.8 380.5 333.2 286 241 198.3
158 118.8 84.2 54.2 27.7 11.5 0
886.7 885.5 889 893.6 902.8 913.2 925.9 939.7 951.3 961.6
972 980.1 983.6 976.6 954.7 912.1 853.3 795.6 735.6 674.5
615.7 559.2 505 453.1 404.7 357.4 312.5 267.5 224.8 185.6
146.4 110.7 78.4 49.6 27.7 11.5 0
886.7 889 897.1 906.3 916.7 930.5 949 966.3 983.6 1000.8
1015.8 1027.4 1030.8 1017 974.3 912.1 849.8 784.1 718.4 654.9
596.1 541.9 488.9 439.3 392 345.9 302.1 260.6 219.1 179.9
143 106.1 76.1 48.4 26.5 10.4 0
